Caterpillar 301.7DCR

Caterpillar 301.7DCR

Price
26,000 USD
Year
2018
Working hours
42 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 301.7DCR
CategoryCrawler Excavators
Serial NumberLJ801159
Unit Number17NE1521
Catalog NumberCU4360053
Manufacturing Year2018
Hours42 h
CountryUnited States
LocationHouston, TX
Pricing
Price Excluding Tax$26,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
Additional InformationLANE 3 ORDER
MANUAL, OPER. MAINT. ENGLISH
*BLADE, DOZER, EXT, LONG
INSTRUCTIONS, ANSI, CANOPY
*301.7D CR MINI HYD EXCVTR, NTE
*LINES, 2ND AUX, NONE
MANUAL, PARTS
PACK, FLUID FILM
PACK, MHE COMPLETE, CONTAINER
*CONTROLS, PATTERN CHANGER
*LINES, AUX, 2-WAY, LONG STICK
*BELT, SEAT, 2" RETRACTABLE
*STICK, LONG
*ALARM, TRAVEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSheetmetal was removed by mechanic but is in good shape
  • Good
  • No
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTank is leaking at a plug/ new tank was ordered by the c c e shop(under warranty)
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Caterpillar
  • 12”
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Average Life Remaining - UNDERCARRIAGE100%
Notes - UNDERCARRIAGEEverything in great condition
SegmentsNew
Track ShoesRubber tracks
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Kris Jordan
Telephone:+1 936 632 6775
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone