Caterpillar 301.7DCR

Caterpillar 301.7DCR

Price
25,520 USD
Year
2015
Working hours
598 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 301.7DCR
CategoryCrawler Excavators
Serial NumberLJ800306
Unit Number136538
Catalog NumberCU4349620
Manufacturing Year2015
Hours598 h
CountryCanada
LocationQuebec City, QC
Pricing
Price Excluding Tax$25,520
Tax-
Price Including Tax-
Features
Additional Information1 - 18" BUCKET
1 - 30" BUCKET
1 - H35E HAMMER
TOROMONT CAT (QUEBEC) HAVE EXCLUSIVE REMARKETING RIGHTS TO THIS MACHINE FROM JULY 3, 2018 THROUGH TO AUGUST 3, 2018
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairslightly cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairmissing clip and bolt holding back,armrest adjustment bolt missing - THIS HAS BEEN REPAIRED
  • Good
  • Good
  • Yes
  • 3/4 full
engine
  • Poorneed replace - THIS HAS BEEN COMPLETED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • Yes
  • No
electrical, starting and charging system
  • Fair1x dont work need repair - THIS HAS BEEN REPAIRED
  • Good
  • Fairneed charge - THIS HAS BEEN COMPLETED
  • Good
  • Yes
  • No
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • level need adjuste - THIS HAS BEEN COMPLETED
attachments / work tools
  • Yes1 - H35E S/N 3X600273
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Fair1X broken teeth - THIS HAS BEEN FIXED
  • Yes
  • MACHINE COMES WITH 1 - 18" BUCKET AND 1 - 30" BUCKET ONLY
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • maintenance needed - THIS HAS BEEN COMPLETED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone