Caterpillar 301.7DCR

Caterpillar 301.7DCR

Price
26,000 USD
Year
2016
Working hours
812 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 301.7DCR
CategoryCrawler Excavators
Serial NumberLJ800624
Unit NumberMA24957
Catalog NumberCU4290813
Manufacturing Year2016
Hours812 h
CountryUnited States
LocationBismarck, ND
Pricing
Price Excluding Tax$26,000
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional Information*ALARM, TRAVEL
*BLADE, DOZER, EXT, LONG
*CONTROLS, PATTERN CHANGER
*INSTRUCTIONS, ANSI, CANOPY
12" BUCKET
RUBBER TRACKS ... 50%
OROPS CANOPY
LANE 1 ORDER
*BELT, SEAT, 2" RETRACTABLE
MANUAL, OPER. MAINT. ENGLISH
PACK, MHE COMPLETE, CONTAINER
PACK, FLUID FILM
*STICK, LONG
*LINES, AUX, 2-WAY, LONG STICK
*301.7D CR MINI HYD EXCVTR, NTE
*LINES, 2ND AUX, NONE
*CAT MANAGED FREIGHT*
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone