Caterpillar 301.7DCR

Caterpillar 301.7DCR

Price
24,542 USD
Year
2015
Working hours
779 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 301.7DCR
CategoryCrawler Excavators
Serial NumberLJ800319
Unit Number141542
Catalog NumberCU4439498
Manufacturing Year2015
Hours779 h
CountryCanada
LocationVille St-laurent, QC
Pricing
Price Excluding Tax$24,542
Tax-
Price Including Tax-
Features
Additional InformationBATTLEFIELD EQUIPMENT QUEBEC HAVE EXCLUSIVE REMARKETING RIGHTS TO THIS MACHINE FROM FEBRUARY 12, 2019 THROUGH TO MARCH 12, 2019
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairNeeds minor touch ups under carriage blade and bucket - THIS HAS NOW BEEN COMPLETED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRecommand to add the 301.7D CR stickers / 2 of them - THIS HAS NOW BEEN COMPLETED
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • 1/2 Tank
engine
  • FairSecondary filter must be change (234-9828) - THIS HAS NOW BEEN COMPLETED
  • No
  • Yes
  • No
  • No
  • No
  • Redish orange -54 degree celcius
  • normal
  • normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • FairProblem starting - THIS HAS NOW BEEN REPAIRED
  • Good
  • Yes
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 52 inches
bucket
  • Good
  • Good
  • YesManual
  • Cat Standard Bucket
  • Ditch bucket is 30.5 inches wide (774.7mm)
  • Caterpillar
  • scmhdg 0454016
  • 16 inches wide (406.4mm)
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE95% remaining
comments, misc. repairs, general remarks
  • Hydraulic fluid was low - added 0.5 litres
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone