Caterpillar 301.7DCR

Caterpillar 301.7DCR

Price
30,181 USD
Year
2018
Working hours
61 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 301.7DCR
CategoryCrawler Excavators
Serial NumberLJ801241
Catalog NumberCU4377734
Manufacturing Year2018
Hours61 h
CountryCanada
LocationSurrey, BC
Pricing
Price Excluding Tax$30,181
Tax-
Price Including Tax-
Features
Accessories
OROPSOROPS
LEVELING BLADELEVELING BLADE
Additional Information**CAT CERTIFIED USED**
12" DIG BUCKET
EPA DECAL
MANUAL WEDGE QUICK COUPLER
30" CLEANUP BUCKET
BALANCE 60MO/2000HR WARRANTY EXPIRES JUNE 13, 2023, CONDITIONS MAY APPLY
AUXILIARY HYDRAULCS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone