Caterpillar 301.7D

Caterpillar 301.7D

Price
16,778 USD
Year
2015
Working hours
1758 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 301.7D
CategoryCrawler Excavators
Serial NumberLJH02274
Unit NumberUM9899
Catalog NumberCU4359098
Manufacturing Year2015
Hours1758 h
CountryAustralia
LocationBunbury, WA
Pricing
Price Excluding Tax$16,778
Tax (10%)$1,678
Price Including Tax$18,456
Features
Accessories
LIGHTINGLIGHTING
BEACONBEACON
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, HY/WIDECARBODY, HY/WIDE
STICK, LONGSTICK, LONG
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information6 MONTH / 1500 HOUR EXTENDED POWERTRAIN & HYDRAULIC COVERAGE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • No
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
safety items
  • Good
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • CAT LONG LIFE RED
  • NORMAL
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Fair
  • Fair
stick
  • Fair
  • Fair
  • Fair
bucket
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair1 X 350MM WITH TEETH
  • Fair
  • Yes
  • STANDARD CAT 301.7D
final drives
  • Fair
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftFair
Track Frame - RightFair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRACSee InventoryWebsiteSelect contact
Neil Crispin
Western Australia, Australia
Telephone:+61 08 93779444 ext 9601
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone