Caterpillar 301.7D

Caterpillar 301.7D

Price
36,700 USD
Year
2014
Working hours
529 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 301.7D
CategoryCrawler Excavators
Serial NumberLJ400197
Unit Number15G06710
Catalog NumberCU2143890
Manufacturing Year2014
Hours529 h
CountryUnited States
LocationBozeman, MT
Pricing
Price Excluding Tax$36,700
Tax-
Price Including Tax-
Features
Additional Information*STICK, LONG
*ALARM, TRAVEL
*LINES, AUX, 2-WAY, LONG STICK
*CAB, WITH HEATER
*BLADE, DOZER, EXT, STD W/FLOAT
*CONTROLS, PATTERN CHANGER
*INSTRUCTIONS, ANSI, CAB
*SEAT BELT, 2" RETRACTABLE
LANE 1 ORDER
MANUAL, OPER. MAINT. ENGLISH
PACK, MHE COMPLETE, CONTAINER
PACK, FLUID FILM
ENG S/N 00493
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • minor paint scratches
safety items
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Goodcold starts well- good power
  • No
  • No
  • Yes
  • No
  • No
  • No
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yesmanual
  • 14G02070
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Average Life Remaining - UNDERCARRIAGEBoth measure 18mm
comments, misc. repairs, general remarks
  • Billings store 12-28-2016
  • 2 speed travel- heater- extendable blade ends-manual QC.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone