Caterpillar 301.7D

Caterpillar 301.7D

Price
25,000 USD
Year
2015
Working hours
869 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 301.7D
CategoryCrawler Excavators
Serial NumberLJ400331
Unit Number1146118
Catalog NumberCU4365655
Manufacturing Year2015
Hours869 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$25,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
Additional InformationBLADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • FairNormal wear and light scratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNormal wear and scratches
  • FairLower panel is dented & scraped on right and left sides
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Fairfaded display
  • GoodFaded display
  • Good
  • FairNormal wear
  • Good
  • Yes
  • Good
  • Faircloudy gauge display
  • Good
  • Good
  • Yes
  • No
  • Yes
  • 85%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • 18 inch CAT
  • top bucket lip is bent
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Notes - UNDERCARRIAGEHydraulic adjustable undercarriage. valve and cylinder in good condition works well in spec
Segmentssprockets worn 40%
Track Shoes9 inch wide rubber tracks 25% wear
comments, misc. repairs, general remarks
  • Good Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone