Caterpillar 301.7 D

Caterpillar 301.7 D

Price
28,000 USD
Year
2017
Working hours
845 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 301.7 D
CategoryCrawler Excavators
Serial NumberLJ400436
Unit Number1167139
Catalog NumberCU4422736
Manufacturing Year2017
Hours845 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$28,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Goodsmall scrapes & scratches
  • Good
  • Good
  • Fairengine compartment door has a few small dents
  • Good
  • Good
  • Good
  • Good
  • Fairlittle dull, scrapes & scratches
  • Good
  • Fairrear of machine has a small dent, lower panel on left side is dented at rear
  • Good
  • No
  • No
  • Yes
safety items
  • Good
gauges, operator station, console
  • Good
  • Goodhas floor mat in good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • 1/3 tank
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Goodboom light works
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • has 52 in leveling blade with extensions out, 39 in. with extensions in
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Goodpaint is scraped some
  • Good
bucket
  • Goodhas drain holes
  • Fairsmall amount of movement, not bad
  • Good
  • Good
  • Fairhave wear
  • No
  • CAT
  • 18 in.
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonGood
IdlersGood
SegmentsGood
Track Shoes9 in. rubber tracks in good condition, 30% worn, small nicks & cuts in tread (minor)
comments, misc. repairs, general remarks
  • Good Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone