Caterpillar 301.4C

Caterpillar 301.4C

Price
19,463 USD
Year
2012
Working hours
919 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 301.4C
CategoryCrawler Excavators
Serial NumberLJK00200
Catalog NumberCU4366206
Manufacturing Year2012
Hours919 h
CountryCanada
LocationStoney Creek, ON
Pricing
Price Excluding Tax$19,463
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional Information0% FINANCING - UP TO 48 MONTHS
STD. 12 MONTHS / 1,000 HOUR POWERTRAIN WARRANTY
WARRANTY & FINANCE VALID FOR MAN, ONT, QUE, NB, NS, PEI & NFLD ONLY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • No
engine
  • GoodCOMPLETE SERVICE
  • GoodREPLACED ALTERNATOR BELT
  • Good
  • Good
  • Good
  • Good
  • GoodCOMPLETE SERVICE
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • GoodREPLACED BOOM LIGHT
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Fair
  • Good
  • GoodCOMPLETE SERVICE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • 12" GP BUCKET
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE 175% TRACK LIFE
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BATTLEFIELD EQUIPMENT RENTALSSee InventoryWebsiteSelect contact
Battlefield Used Equipment
Canada
Telephone:+1 866 606 1372
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone