Caterpillar 300.9D

Caterpillar 300.9D

Price
On Request
Year
2015
Working hours
6 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 300.9D
CategoryCrawler Excavators
Serial NumberLJ200579
Unit NumberEQ0046026
Catalog NumberCU2549403
Manufacturing Year2015
Hours6 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationCANOPY, 12.9 HP, 1 METRIC TON
68" DIG DEPTH
VARIABLE WIDTH UNDERCARRIAGE, 28" TO 34" WIDTH
BACKFILL BLADE
RUBBER TRACKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone