Caterpillar 300.9D

Caterpillar 300.9D

Price
12,278 USD
Year
2012
Working hours
575 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 300.9D
CategoryCrawler Excavators
Serial NumberLJM00509
Catalog NumberCU2200058
Manufacturing Year2012
Hours575 h
CountryNorway
LocationRugshøgda
Pricing
Price Excluding Tax$12,278
Tax-
Price Including Tax-
Features
Additional InformationGENERAL GRADE (1 MIN - 5 MAX): 5
CE MARKED: YES
FULL SERVICE HISTORY: YES
AMOUNT OF PREVIOUS OWNERS: 1
FRONT TYRES / UNDERCARRIAGE REMAINING: 90 %
GROSS WEIGHT: 900 KG
ADDITIONAL HYDRAULICS: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Thomas Brodshaug
Norway
Telephone:+47 22 63 68 81
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone