Caterpillar 300.9D

Caterpillar 300.9D

Price
On Request
Year
2015
Working hours
11 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 300.9D
CategoryCrawler Excavators
Serial NumberLJ200573
Unit NumberEQ0046028
Catalog NumberCU2571575
Manufacturing Year2015
Hours11 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information68" DIG DEPTH
VARIABLE WIDTH U/C, 28" TO 34" WIDTH
RUBBER TRACKS
1 METRIC TON
BACKFILL BLADE
CANOPY, 12.9 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone