Caterpillar 300.9D

Caterpillar 300.9D

Price
23,000 USD
Year
2016
Working hours
160 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 300.9D
CategoryCrawler Excavators
Serial NumberLJ200749
Unit Number1179622
Catalog NumberCU2597954
Manufacturing Year2016
Hours160 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$23,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, HY/WIDECARBODY, HY/WIDE
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
LEVELING BLADELEVELING BLADE
Additional InformationAUXILIARY HYDRAULICS
LIGHTING
BOOM, 1 PIECE
ENGINE ENCLOSURES
HAND AND FOOT CONTROL
CARBODY, HY/WIDE
LEVELING BLADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • YesTaken 2-28-2018 @ 161 hrs
  • No
  • No
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • YesROPS/TOPS 2016
  • No
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good160 hrs
  • GoodInstalled February 2018
  • Good
  • Good
  • YesTravel alarm
  • Yes
  • No
  • Yes
  • YesROPS/TOPS 2016
  • N/A
  • No gauge
engine
  • GoodServiced 2-28-2018 @ 161 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Red
  • Normal
  • Normal
  • GoodPerformed service 2-28-2018 @ 161 hrs
  • Good
  • No
  • No
  • Yes2015
  • Yes
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/A
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 4ft 4in
stick
  • Good
  • Good
  • Good
  • 2ft 11in
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No coupler
  • N/A
  • 9 3/4 inch
  • Good
  • No
  • N/A
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
CannonGood
Carrier RollersN/A
IdlersGood
Link Part NumberN/A
LinksN/A
Pins & Bushings (External)N/A
Pins & Bushings (Internal)N/A
SegmentsGood
Track Shoes7 1/4 inch
comments, misc. repairs, general remarks
  • Retail Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone