Caterpillar 300.9D

Caterpillar 300.9D

Price
15,907 USD
Year
2014
Working hours
321 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 300.9D
CategoryCrawler Excavators
Serial NumberLJM01373
Unit Number8U3311
Catalog NumberCU4398850
Manufacturing Year2014
Hours321 h
CountryNetherlands
LocationVuren
Pricing
Price Excluding Tax$15,907
Tax-
Price Including Tax-
Features
Additional InformationHydraulic Function / Canopy / Quick Coupler / Dozerblade / 3x Buckets / CE certified

CERTIFICATES: CE
ORIGINAL COLOUR: CAT YELLOW
GENERAL GRADE (1 MIN - 5 MAX): 5
CE MARKED: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT B.V. (NETHERLANDS)See InventoryWebsiteSelect contact
Menno Westerlaken
Netherlands
Telephone:+31 183 51 50 70
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone