Caterpillar 300,9

Caterpillar 300,9

Price
15,124 USD
Year
2012
Working hours
405 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 300,9
CategoryCrawler Excavators
Serial NumberLJM00827
Catalog NumberCU4258508
Manufacturing Year2012
Hours405 h
CountryNorway
LocationRudshã¸gda
Pricing
Price Excluding Tax$15,124
Tax-
Price Including Tax-
Features
Additional InformationHK feste, 3 skuffer og H25 Cat Hammer. Klar til bruk.

FULL SERVICE HISTORY: YES
GENERAL GRADE (1 MIN - 5 MAX): 5
GROSS WEIGHT: 900 KG
CE MARKED: YES
FRONT TYRES REMAINING: 90 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Thomas Brodshaug
Norway
Telephone:+47 22 63 68 81
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone