Caterpillar 245BII

Caterpillar 245BII

Price
35,000 USD
Year
1992
Working hours
16858 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 245BII
CategoryCrawler Excavators
Serial Number6MF00811
Unit Number461122
Catalog NumberCU4361896
Manufacturing Year1992
Hours16858 h
CountryUnited States
LocationPueblo, CO
Pricing
Price Excluding Tax$35,000
Tax-
Price Including Tax-
Features
Accessories
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
ENGINE ENCLOSURESENGINE ENCLOSURES
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationHVY LIFT HYD CIRCUIT
1992 CATERPILLAR 245BII
36" DOUBLE GROUSER TRACK
5000LB COUNTERWEIGHT
AS IS / AS RECEIVED
CAT 3406 ENGINE
COUNTERWEIGHT REM.DEVICE
SEAT, STANDARD (WORN)
TRACK ROLLER GUARDS
LIGHTING, INTERIOR & WORK
ALARM,TRAVEL & FIRE EXTINGUISHER
14'6" STICK LONG & CHECK VALVE
ROPS/CARBODY,HY/WIDE
TRACK EXCAVATOR SERIESII MA6
AUTOMATIC ENG SPD CONTROL
ONE PIECE BOOM,298"& CHECK VALVE
GUARD, CAB WINDOW
STARTING AID, HEAVY DUTY
GUARD, BOTTOM,ENG & HYD PUMPS
GUARD, TRACK GUIDING,ENDS ONLY
GUARD, PILOT LINES
0P0900/16858 /08/03/18 M.MILYARD
JOYSTICK STEER & PILOT CONTROL
BUCKET-GP,52" W/BOCE & TEETH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • PoorCatwalks bent
  • Good
  • Good
  • FairOld
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
gauges, operator station, console
  • PoorNot working
  • Good
  • Good
  • PoorHoles and oiled
  • Good
  • PoorFront bottom glass missing and top cab glass broken and front top glass broken.
  • Good
  • PoorNot working
  • Good
  • PoorOriginal
  • PoorWorn
  • Good
  • PoorNot working
  • Yes
  • No
  • No
  • No
  • Yes
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • PoorLight on boom not working
  • Good
  • Good
  • No
  • No
hydraulics
  • PoorBoom cylinders pin worn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Joy sticks leaking oil
  • Full
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 298”
stick
  • Good
  • Good
  • Good
  • 155”
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • 52”
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)36”36”
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • Unit in operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone