Caterpillar 235C

Caterpillar 235C

Price
35,000 USD
Year
1992
Working hours
18879 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 235C
CategoryCrawler Excavators
Serial Number5AF01697
Unit Number461123
Catalog NumberCU4361895
Manufacturing Year1992
Hours18879 h
CountryUnited States
LocationPueblo, CO
Pricing
Price Excluding Tax$35,000
Tax-
Price Including Tax-
Features
Additional Information1 PIECE BOOM , 275"
12' STICK /143"
1992 CATERPILLAR 235C EXCAVATOR
3306 ENGINE
36" TRACK
4 LIGHTS
AS IS / AS RECEIVED
AUTO ENGINE CONTROL
BUCKET LINKAGE
BUCKET-GP, 40" W/TEETH
CAB WINDOW COVERS
CONSIGNMENT / M. MILYARD
EXCAVATOR
HIGH AMBIENT COOLING/ HEATER
SUSPENSION SEAT
TRACK GUIDE END GUARDS
0P0900 /18879 / 08/03/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorRear doors bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOld
  • Good
  • Good
  • Good
  • PoorRight walk way bent and left side
  • Yes
  • No
safety items
  • Good
  • Good
  • PoorNot working
  • Good
  • Good
  • No
  • Yes
  • No
  • No
gauges, operator station, console
  • Good
  • Good
  • PoorWorn out and oiled
  • Good
  • PoorFront lower glass cracked
  • Good
  • PoorNot working
  • Good
  • PoorOriginal
  • PoorWorn out
  • Good
  • PoorNot working
  • No
  • No
  • No
  • No
  • Yes
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • PoorPins at bottom have play
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 275”
stick
  • Good
  • Good
  • Good
  • 143”
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • 40”
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)36”36”
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Links130-5333
Track Shoes36”
comments, misc. repairs, general remarks
  • Unit in operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone