Caterpillar 235C

Caterpillar 235C

Price
25,500 USD
Year
1992
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 235C
CategoryCrawler Excavators
Serial Number5AF01797
Unit Number5AF1797
Catalog NumberCU2521118
Manufacturing Year1992
Hours1 h
CountryUnited States
LocationShelby Twp., MI
Pricing
Price Excluding Tax$25,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
Additional InformationCAB, 1PC BOOM, 12' STK, 44" BKT, TRKS~40%, TOTAL HOURS UNKNOWN
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • GoodCATWALKS STRAIGHT
  • Good
  • PoorALL BELLY PANS MISSING
  • Good
  • Good
  • FairRIGHT REAR DOOR DENTED
  • Good
  • FairFADED RUSTED, SCRATCHES
  • Good
  • FairREAR CORNERS OF MACHINE DENTED
  • PoorROLLER FRAME STEPS BENT, RIGHT ROLLER FRAME STEPS MISSING
  • No
safety items
  • Good
gauges, operator station, console
  • PoorOUTER CAB DOOR LATCH BROKEN
  • Good
  • Good
  • GoodALL GAUGES WORKING, LENS COVERS ON VOLTAGE AND ENGINE TEMP CLOUDY
  • FairRIGHT CAB PLEXI GLASS PANEL OUT OF FRAME, LOWER WINDSHIELD TRACK DAMAGED
  • Good
  • Good
  • PoorHOUR METER MISSING
  • Good
  • Good
  • PoorINOPERBLE, WIPER ASSEMBLY MISSING
engine
  • Good
  • Good
  • Good
  • Good
  • GoodRUNS GOOD
  • Good
  • YesSLIGHT/MODERATE
  • No
  • Yes
  • No
  • YesINJECTION PUMP GOVERNER LEAKING
  • No
  • OPERATES IN NORMAL RANGE
  • NORMAL
cooling system
  • Good
  • Good
  • FairFAN GUARD MISSING, FINS PLUGGED
electrical, starting and charging system
  • Good
  • GoodHAD TO JUMPSTART
  • Poor
  • Good
  • Good
hydraulics
  • GoodBOTH DRY
  • GoodDRY
  • FairSOME PLAY IN CONTROLS
  • PoorLINE AT TRAVEL VALVE LEAKING, LINE AT FRONT OF MAIN CONTROL VALVE LEAKING (CONSTANT DRIP) APPEARS LINE MOUNTING SEAL LEAK
  • FairPUMP WHINED, OIL LEVEL LOW
  • Good
  • FairHAS SOME PLAY
  • Good
  • FairHAS SOME PLAY
  • Good
  • Good
boom
  • Good
  • Good
  • FairMOUNTING PINS AND BUSHINGS AT CARBODY SHOW WEAR, CAB END BOOM CYLINDER MOUNTING BUSHINGS SHOW WEAR
  • 23
stick
  • GoodMOUNTING PINS AND BUSHINGS AT BUCKET WORN OUT, PINS AND BUSHINGS ON STICK CYL WORN, MOUNTING PINS AND BUSHINGS AT BOOM SHOW WEAR
  • 12
bucket
  • Good
  • PoorBUCKET LINKAGE WORN OUT AT PIVOT POINTS
  • FairUPPER SIDES SHOW WEAR AND DENTING
  • PoorTEETH MISSING
  • No
  • 44"
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?NoNO - 880
IdlersOUTER EDGE AT FRONT IDLER BROKEN
Link Part Number7T9823
Links49 LINK TRACK
Notes - UNDERCARRIAGE 1NEEDS CHAINS
Pins & Bushings (External)BUSHINGS BROKEN AND CRACKED, PINS WELDED IN LINKS, MANY WELDS BROKEN
SegmentsSPROCKETS WORN OUT
Track ShoesMOST PADS LOOSE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone