2019 CAT 320-07 For Sale - 134,143 USD | Cat Used
Quick Search

CAT 320-07

CAT 320-07

CAT Certified
Year
2019
Working hours
3,424 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TERRA CAT
Napier
+64 39832450
Show phone number
Basic information
BrandCAT 320-07
Terra Cat
CategoryCrawler Excavators
Serial NumberHEX12398
Unit NumberEQ047237
Catalog Number10130617
Year2019
Hours3,424 h
CountryNew Zealand
LocationNapier, New Zealand
Pricing
Price Excluding Tax134,143 USD
Tax (15%)20,121 USD
Price Including Tax154,264 USD
Details
Accessories
LightingLighting
MirrorsMirrors
BeaconBeacon
Radio - AM FM RadioRadio - AM FM Radio
Boom Check ValveBoom Check Valve
Stick Check ValveStick Check Valve
Additional information*TRACK, 600MM TG
360 DEG CAMERAS
3D GRADE CONTROL ASSIST & PAYLOAD
AIR CONDITIONED ROPS CAB
CAB ROOF & SCREEN GUARDS
DIG BUCKET
MP & HP AUX HYDRAULIC LINES
Online Owner's Manual
PRODUCT LINK
Protection EPP Powertrain & Hydraulics 12mths/3000hrs
RUBBER SIDE BUMPERS
TILT COUPLER
UPPER AREA HAND RAILS
WIDE BUCKET
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
800
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE70%
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Good
  • Good
  • Good
  • Good
general condition
300
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering