Case CX225

Case CX225

Price
45,414 USD
Year
2004
Working hours
6535 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE CX225
CategoryCrawler Excavators
Serial NumberDLH22U185
Unit Number22040689
Catalog NumberCU4353875
Manufacturing Year2004
Hours6535 h
CountryFrance
LocationClermont-ferrand / Cebazat, 63
Pricing
Price Excluding Tax$45,414
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
stick
  • Good
  • Good
  • Bras de 2,4 M
bucket
  • Bon à 40%
  • Morin Module 6
  • 1300
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoespatins de 600 mm
comments, misc. repairs, general remarks
  • Largeur de transport 3 M
  • FR-24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone