Bucyrus-Erie RH40E

Bucyrus-Erie RH40E

Price
600,000 USD
Year
2011
Working hours
5648 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBucyrus-Erie RH40E
CategoryCrawler Excavators
Serial Number40280
Unit Number950362
Catalog NumberCU1836217
Manufacturing Year2011
Hours5648 h
CountryChile
LocationCopiapo
Pricing
Price Excluding Tax$600,000
Tax-
Price Including Tax-
Features
Additional InformationBALDE EXCAVADOR DE 6.0 M3
EQUIPO 100% OPERATIVO
MOTRO CUMMINS QSK19C@1800RPM
PESO OPERACIONAL 105 TONS
SISTEMA LUBRICACIÓN AUTOMÁTICO
SISTEMA SUPRESIÓN DE FUEGO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Conrado Baeza Gilabert
Chile
Telephone:+56 2 26797768
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone