Bobcat E42

Bobcat E42

Price
45,000 USD
Year
2014
Working hours
701 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBobcat E42
CategoryCrawler Excavators
Serial NumberB2VW11181
Unit NumberUA000882
Catalog NumberCU2377526
Manufacturing Year2014
Hours701 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$45,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
LEVELING BLADELEVELING BLADE
Additional InformationPRICED 09/28/16 CJ
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • GoodThe a hole that has been drilled in the top rear of the d/e hood. LEAVE
  • Good
  • Good
  • Good
  • FairThe hood over the hyd tank is cracked at the front inside edge. LEAVE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • PoorThe a/c compressor isnt engaging. LEAVE
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe machine doesnt have rear view mirrors.LEAVE
  • Good
  • Good
  • GoodThe machine has 701 hours on it.
  • GoodThe seat belt expires April 2017.
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • Yes
  • The fuel tank is 3/4 full.
engine
  • FairThe outer air cleaner needs to be replaced. REPLACE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • NoThe coolant level is low. TOP OFF
  • No
  • No
  • No
  • The coolant level is low, purple antifreeze.
  • The engine oil pressure is normal.
  • The smoke is normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • The coolant over flow bottle is empty but I dont see any signs of a leak. TOP OFF
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • The machine has a leveling blade.
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • FairThe bucket had some play at the quick coupler mount but not enough for any repairs yet. LEAVE
  • FairThe bucket is bent at both front outside edges.LEAVE
  • Good
  • Good
  • Yes
  • Theres not a tag on the quick coupler.
  • Bucket information.
final drives
  • Good
  • Good
  • Both final drive oil levels are good.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Carrier RollersThe carrier rollers are worn approx 5-10%.
IdlersThe idlers are worn approx 5 %.
Notes - UNDERCARRIAGE 1The track rollers are all good, there worn approx 5%.
SegmentsThe sprockets are worn approx 10%.
Track ShoesThe tracks are good but they do have a few rock cuts. LEAVE
comments, misc. repairs, general remarks
  • CLEAN UP INSIDE AND OUT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone