Bobcat E85

Bobcat E85

Price
97,500 USD
Year
2019
Working hours
788 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBobcat E85
CategoryCrawler Excavators
Serial NumberB48412770
Unit Number486509
Catalog NumberCU4773618
Manufacturing Year2019
Hours788 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax97,500 USD
Tax-
Price Including Tax-
Details
Accessories
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional information2019 BOBCAT E85 MIDI EXCAVATOR
AIR CONDITIONER,HEATER,DEFROSTER
AM-FM RADIO / MIRRORS /
AS IS / AS RECEIVED
AUXILIARY HYD,SELECT FLOW ... ANGLE W/ FLOAT 90"
BOOM & STICK CHECK VALVES
BUCKET,ROCK HD, 36" BOT
COUNTERWEIGHT / PATTERN SELECTOR
DELUXE INSTRUMENT PANEL, LCD
ENCLOSED CAB W/ROPS-FOPS,WIPERS
ENGINE,YANMAR 3.3L, 66HP, TIER 4
KEYLESS START / TRAVEL,ALARM
LIGHTING,HALOGEN CAB & WORK (4)
PILOTED W/ HAND & FOOT CONTROLS
QUICK TACH COUPLER,HYDRAULIC
SEAT,CLOTH SUSPENSION W/3" BELT
SWING BOOM,15'5"/ STICK,STD 7'4"
TRANSMISSION,HYDROSTATIC 2 SPEED
UC,RUBBER TRACKS,17.7",5 ROLLERS
W/ AUTOSHIFT, AUTO IDLE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone