Currently 17962 machines for sale
Quick Search

Used Crawler Excavators for Sale

Whether you're doing roadwork or a large construction project, an excavator is an essential piece of equipment. These machines are primarily used to dig and move earth, but with attachments, they can also crush, load, demolish and perform a variety of other tasks. Crawler excavators are built with steel tracks for enhanced stability and weight distribution on rougher terrain. Search Cat Used for great deals on used crawler excavators for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler Excavators
x
4,736 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
CAT 303.5, 57,5002022
Brownfield, TX
972 h Cat Certified Used Conditions

See Details
CAT 323-07, 231,0492021
Mesa, AZ
1,950 h Cat Certified Used

See Details
CAT 325FLCRTRE, 204,8212020
Prescott, AZ
3,697 h Cat Certified Used

See Details
CAT 302.7 CR, 50,0002022
Oklahoma City, OK
130 h Cat Certified Used Conditions

See Details
CAT 307.5-07, 114,5162023
Eloy, AZ
332 h Cat Certified Used

See Details
CAT 305E2, 54,8002019
Mcdonough, GA
1,395 h Cat Certified Used Conditions Customer Value Agreementregulatory statustier 2 complianttier 1 compliantemissions level - epa - tier4emissions level - eu - stage3b

See Details
CAT 308-07, 147,4622023
Apache Junction, AZ
391 h Cat Certified Used

See Details
CAT 303-07 OR, 44,9072022
Apache Junction, AZ
1,017 h Cat Certified Used

See Details
CAT 301.7-05, 37,4072023
Mesa, AZ
290 h Cat Certified Used

See Details
CAT 311F LRR P, 150,9892019
Tucson, AZ
1,944 h Cat Certified Usedauxiliary hydraulics pressurecoupler - quick

See Details
CAT 320-07 P, 183,4592018
Tucson, AZ
5,069 h Cat Certified Usedair conditionerauxiliary hydraulics pressurecoupler - quick

See Details
CAT 315-07 P, 195,2982021
Prescott, AZ
2,104 h Cat Certified Used

See Details
CAT 326FL, 204,9502019
Monroe, NJ
3,091 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressure - high pressurestick - mediumcoupler - quicklighting

See Details
CAT 303.5E2, 31,8502018
Greenville, SC
1,744 h Cat Certified Used Conditionsboom - 1 piecestick - longundercarriage, longengine enclosureslighting

See Details
CAT 311F LRR, 96,1472018
Phoenix, AZ
3,271 h Cat Certified Used

See Details
CAT 320-07PTRE, 167,7732019
Mesa, AZ
3,597 h Cat Certified Used

See Details
CAT 301.7-05, 33,0912022
Mesa, AZ
498 h Cat Certified Used

See Details
CAT 307.5-07, 98,6302021
Mesa, AZ
1,233 h Cat Certified Used

See Details
CAT 301.7-05, 37,4692023
Flagstaff, AZ
259 h Cat Certified Used

See Details
CAT 307.5-07, 113,4162023
Eloy, AZ
318 h Cat Certified Used

See Details
CAT 300.9D, 21,9712020
Safford, AZ
467 h Cat Certified Used

See Details
CAT 311F LRR, 94,1512018
Mesa, AZ
3,335 h Cat Certified Used

See Details
CAT 301.7-05, 34,9102022
Eloy, AZ
370 h Cat Certified Used

See Details
CAT 301.7-05, 36,8112023
Mesa, AZ
384 h Cat Certified Used

See Details
Show more results

Crawler Excavators