Currently 18062 machines for sale
Quick Search

Used Crawler Excavators for Sale

Whether you're doing roadwork or a large construction project, an excavator is an essential piece of equipment. These machines are primarily used to dig and move earth, but with attachments, they can also crush, load, demolish and perform a variety of other tasks. Crawler excavators are built with steel tracks for enhanced stability and weight distribution on rougher terrain. Search Cat Used for great deals on used crawler excavators for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler Excavators
x
4,725 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
CAT 307.5-07, 116,6072023
Phoenix, AZ
89 h Cat Certified Used

See Details
CAT 300.9D, 22,5002019
Montgomery, AL
745 h Cat Certified Used Conditions Special Offers Customer Value Agreementauxiliary hydraulics pressureengine enclosureshand and foot controlrubber track

See Details
CAT 325F LCR P, 201,7242019
Tucson, AZ
4,058 h Cat Certified Used

See Details
CAT 336FL, 149,0002018
Charlotte, NC
6,028 h Cat Certified Used Conditions Special Offersair conditionerundercarriage, longengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT 325-07PTRE, 193,4812021
Phoenix, AZ
4,419 h Cat Certified Used

See Details
CAT 303-07 SOR, 54,8652023
Tucson, AZ
148 h Cat Certified Used

See Details
CAT 315-07 P, 185,4722021
Kingman, AZ
2,760 h Cat Certified Used

See Details
CAT 303-07 OR, 45,9022022
Apache Junction, AZ
852 h Cat Certified Used

See Details
CAT 326 LR, 248,9412022
Tba, FL
2,222 h Cat Certified Used

See Details
CAT 330, 305,0002023
Rental Fleet Machine, Subject To Availability, AL
425 h Cat Certified Used Conditions Customer Value Agreementair conditionerauxiliary hydraulics pressureengine enclosuresmirrorshand and foot control

See Details
CAT 308-07, 145,0002023
Apache Junction, AZ
512 h Cat Certified Used

See Details
CAT 301.8 05A, 36,0002023
Dickinson, ND
57 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 310, 129,8002020
Mcdonough, GA
982 h Cat Certified Used Conditions Customer Value Agreementtier 2 complianttier 1 compliantmachine control system brand - catemissions level - epa - tier4emissions level - japan - 2014 regulation

See Details
CAT 303.5-07CR, 56,0002023
Dickinson, ND
126 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 325F LCR P, 213,7052020
Phoenix, AZ
3,393 h Cat Certified Used

See Details
CAT 308-07, 141,6512023
Mesa, AZ
584 h Cat Certified Used

See Details
CAT 335FL CR P, 297,6522021
Tucson, AZ
2,703 h Cat Certified Used

See Details
CAT 336F, 132,5002015
Hattiesburg, MS
6,141 h Cat Certified Used Conditions Customer Value Agreementair conditionerproduct linklightingmirrorshand and foot control

See Details
CAT 325-07 P, 230,5022021
Tucson, AZ
2,870 h Cat Certified Used

See Details
CAT 302.7-7EOR, 48,1862022
Yuma, AZ
285 h Cat Certified Used

See Details
CAT 315-07 P, 202,9392021
Tucson, AZ
1,552 h Cat Certified Used

See Details
CAT 308-07, 152,1112024
Kingman, AZ
85 h Cat Certified Used

See Details
CAT 330-07 P, 239,3572021
Yuma, AZ
3,360 h Cat Certified Used

See Details
CAT 326, 262,0002022
Montgomery, AL
184 h Cat Certified Used Conditions Customer Value Agreementlightingthumb type - hydraulic

See Details
Show more results

Crawler Excavators