Currently 17646 machines for sale
Quick Search

Used Crawler Excavators for Sale

Whether you're doing roadwork or a large construction project, an excavator is an essential piece of equipment. These machines are primarily used to dig and move earth, but with attachments, they can also crush, load, demolish and perform a variety of other tasks. Crawler excavators are built with steel tracks for enhanced stability and weight distribution on rougher terrain. Search Cat Used for great deals on used crawler excavators for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler Excavators
x
4,763 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT 303.5E2CR, 39,8002020
Austell, GA
1,729 h Cat Certified Used Conditions Customer Value Agreementcoupler - quickengine enclosureslightingultra low sulfur diesel fuelauxiliary hydraulics pressure - high pressure

See Details
CAT 336-07PTRE, 260,6462020
Prescott, AZ
4,551 h Cat Certified Used

See Details
CAT 323-07, 217,5862021
Safford, AZ
2,318 h Cat Certified Used

See Details
CAT 320, 275,0002023
Rental Fleet Machine, Subject To Availability, AL
167 h Cat Certified Used Conditions Customer Value Agreementair conditionerengine enclosuresmirrorshand and foot control

See Details
CAT 308-07, 115,8762021
Apache Junction, AZ
1,775 h Cat Certified Used

See Details
CAT 325F LCR P, 205,8852020
Mesa, AZ
3,517 h Cat Certified Used

See Details
CAT 306 CR, 82,5002021
Brownfield, TX
801 h Cat Certified Used Conditions

See Details
CAT 302.7-7EOR, 51,4472023
Flagstaff, AZ
127 h Cat Certified Used

See Details
CAT 335-07, 289,5002021
Piscataway, NJ
2,143 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressure - medium pressurestickstraight travel pedalcoupler type - hydraulic

See Details
CAT 325-07 P, 227,7772021
Kingman, AZ
2,918 h Cat Certified Used

See Details
CAT 336-07 P, 293,0122021
Phoenix, AZ
3,198 h Cat Certified Used

See Details
CAT 336, 188,0002019
Charlotte, NC
5,327 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerstickstraight travel pedalradio - bluetoothpayload measurement system

See Details
CAT 336-07 P, 271,2632019
Tucson, AZ
3,417 h Cat Certified Used

See Details
CAT 323 QC, 146,0002018
Charlotte, NC
5,550 h Cat Certified Used Conditions Special Offersgrading system - 2de-fenceair conditionerauxiliary hydraulics pressureundercarriage, long

See Details
CAT 320-07 P, 187,0782020
Phoenix, AZ
2,817 h Cat Certified Used

See Details
CAT 303.5E2CR, 39,9002016
Montgomery, AL
1,349 h Cat Certified Used Conditions Customer Value Agreementauxiliary hydraulics pressureengine enclosureshand and foot controlrubber track

See Details
CAT 330-07 P, 290,2482022
Tucson, AZ
1,849 h Cat Certified Used

See Details
CAT 336, 350,0002022
Rental Fleet Machine, Subject To Availability, AL
1,602 h Cat Certified Used Conditions Customer Value Agreementair conditionerengine enclosures

See Details
CAT 316FL TH, 140,0002018
Charlotte, NC
3,524 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerauxiliary hydraulics pressureengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT 336-07 P, 290,1832020
Mesa, AZ
3,448 h Cat Certified Used

See Details
CAT 326 LR, 275,0002022
Rental Fleet Machine, Subject To Availability, AL
892 h Cat Certified Used Conditionsair conditionerlong reach arrangement

See Details
CAT 330-07 P, 250,2502021
Safford, AZ
2,906 h Cat Certified Used

See Details
CAT 303ECR, 42,8002020
Austell, GA
714 h Cat Certified Used Conditions Customer Value Agreementengine enclosureslightingauxiliary hydraulics pressure - high pressurepilot controlhand and foot control

See Details
CAT 330-07PTRE, 248,2092021
Yuma, AZ
3,355 h Cat Certified Used

See Details
Show more results

Crawler Excavators