Currently 17599 machines for sale
Quick Search

Used Crawler Excavators for Sale

Whether you're doing roadwork or a large construction project, an excavator is an essential piece of equipment. These machines are primarily used to dig and move earth, but with attachments, they can also crush, load, demolish and perform a variety of other tasks. Crawler excavators are built with steel tracks for enhanced stability and weight distribution on rougher terrain. Search Cat Used for great deals on used crawler excavators for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler Excavators
x
4,746 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
CAT 303E, 39,8002020
Austell, GA
1,127 h Cat Certified Used Conditions Customer Value Agreementengine enclosureslightingauxiliary hydraulics pressure - high pressurepilot controlhand and foot control

See Details
CAT 303-07 SOR, 54,3102023
Mesa, AZ
226 h Cat Certified Used

See Details
CAT 300.9D, 29,8732023
Mesa, AZ
90 h Cat Certified Used

See Details
CAT 336-07, 163,5002019
Bear, DE
5,078 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressure - high pressurestick - shortgrading systemlighting

See Details
CAT 313GC-07 P, 161,2472022
Apache Junction, AZ
2,030 h Cat Certified Used

See Details
CAT 315-07 P, 192,0842021
Show Low, AZ
2,143 h Cat Certified Used

See Details
CAT 313GC-07 P, 159,4972021
Apache Junction, AZ
1,504 h Cat Certified Used

See Details
CAT 308-07, 110,1992021
Mesa, AZ
2,423 h Cat Certified Used

See Details
CAT 316FL, 112,0002019
LA
1,682 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 302-05A CR, 45,0002023
Bismarck, ND
130 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 335-07 P, 295,3532022
Flagstaff, AZ
3,171 h Cat Certified Used

See Details
CAT 320-07PTRE, 194,8612021
Mesa, AZ
2,982 h Cat Certified Used

See Details
CAT 330GC, 285,0002023
Rental Fleet Machine, Subject To Availability, AL
1,203 h Cat Certified Used Conditions Customer Value Agreementair conditionerauxiliary hydraulics pressuremirrorshand and foot control

See Details
CAT 352-08FG, 558,0002023
Piscataway, NJ
1,705 h Cat Certified Used Conditionsair conditionerstickstraight travel pedalcoupler type - hydraulicpayload measurement system

See Details
CAT 330-07PTRE, 266,4492020
Kingman, AZ
1,666 h Cat Certified Used

See Details
CAT 323-07, 229,1852022
Prescott, AZ
2,079 h Cat Certified Used

See Details
CAT 323-07 TRE, 228,7602021
Prescott, AZ
1,754 h Cat Certified Used

See Details
CAT 325F LCR P, 227,3592020
Mesa, AZ
2,752 h Cat Certified Used

See Details
CAT 323-07 P, 260,7792022
Safford, AZ
837 h Cat Certified Used

See Details
CAT 313GC-07 P, 165,4522021
Phoenix, AZ
1,240 h Cat Certified Used

See Details
CAT 336-07 P, 277,3492021
Tucson, AZ
3,395 h Cat Certified Used

See Details
CAT 313GC-07 P, 162,7632021
Eloy, AZ
1,313 h Cat Certified Used

See Details
CAT 320-07 P, 190,4112021
Tucson, AZ
3,177 h Cat Certified Used

See Details
CAT 303.5E2CR, 38,4002017
Montgomery, AL
1,974 h Cat Certified Used Conditions Customer Value Agreementengine enclosureshand and foot controlrubber track

See Details
Show more results

Crawler Excavators