Quick Search

Caterpillar D8TRIPPER

Caterpillar D8TRIPPER

Year
2019
Working hours
4,808 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
6200 N Us 301/441, FL
+1 904 494 1215
Show phone number
Basic information
BrandCaterpillar D8TRIPPER
CategoryCrawler dozers
Serial NumberAW400437
Unit NumberAW400437
Catalog Number4597513
Year2019
Hours4,808 h
CountryUnited States
Location6200 N Us 301/441, United States
Pricing
Price Excluding Tax675,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information8SU/U BULLDOZER, BASIC
ALTERNATOR, 150AMP STD
ANTIFREEZE WINDSHIELD WASHER
BASIC ARRANGEMENT
BASIC SINGLE TILT CONTROL
BATTERIES, HEAVY DUTY
BLADE, 8SU
BRAKES, BASIC
CAB AR, SINGLE PANE
CARRIER ROLLERS, SUSPENDED
COUNTERWEIGHT, REAR
CYLINDERS, LIFT, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, STANDARD
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GRAB HANDLES, PUSH ARM
GUARD, FUEL TANK
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT 120V
INSTRUCTION, DOMESTIC
LANE 2 ORDER
LIGHTS, PREMIUM, REAR SCREEN
LINES, SINGLE TILT
MANUAL, ENGLISH
OIL CHANGE SYSTEM HIGH SPEED
Online Owner's Manual
OPERATORS AR, STANDARD
PRECLEANER WITH SCREEN
PREMIUM CORP RADIO (12V)
PRODUCT LINK, CELLULAR PLE742
PROTECTION, CYLINDER ROD
PUSH ARMS
REAR HYDRAULICS, RIPPER
ROLL ON-ROLL OFF
SCREEN, REAR
SEAT, AIR SUSPENSION
TRACK, 660MM / 26" ES, PPR
UC, HD, SUSPENDED
VISIBILITY AR, CAMERA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering