Quick Search

Caterpillar D8T

Caterpillar D8T

Year
2006
Working hours
5,276 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar D8T
CategoryCrawler dozers
Serial NumberKPZ01312
Unit Number494787
Catalog Number4849110
Year2006
Hours5,276 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax338,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2006 CATERPILLAR D8T DOZER
5276/12/20/21
8 RIPPER, MULTI-SHANK
8SU BLADE, W/RK GRD & WEAR PLT
8SU BULLDOZER, BASIC
AIR CONDITIONER,HEATER,DEFROST
ALTERNATOR, 150 AMP
AM/FM RADIO / CD PLAYER
AS IS / AS RECEIVED
BATTERIES, COLD WEATHER
CONSIGNMENT / GARBIN, K
CONVERTER, 24 VOLT TO 12 VOLT
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DIFF STEER , TRAVEL ALARM
ENGINE,C15, 310HP, TIER 4I
ETHER AID, ANALOG DISPLAY
FAST FUEL SYSTEM
FLOOR MAT, WIPERS, MIRRORS
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
LIGHTS, SIX
MOUNTING, CYLINDER
OIL CHANGE SYSTEM
Operator's Manual
SEAT, CLOTH, AIR SUSPENSION
TOOTH, MULTI-SHANK RIPPER
TRACK, 22" ES (44 SEC)
TRANSMISSION, HYDROSTATIC F3-R3
TURN BUSHING-NEW SEGS.2997H
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1120
  • Yes
  • Good
  • Good
  • Good
  • FairPeeling
  • Good
  • Good
  • Good
  • Good
  • FairNormal wear for application
  • Good
  • Good
  • Good
  • Good
safety items
310
  • Good
  • Good
  • Good
  • FairDate?
gauges, operator station, console
1210
  • FairToo cold to test
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Unidentifiable fluid leak at right front of engine. Hoses are wet fluid in belly pan.
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
710
  • No
  • Yes
  • Fluid leak right front of engine, fluid in belly pan
  • FairNormal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
600
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
610
  • No
  • Good
  • Good
  • Good
  • FairNormal wear
  • Good
  • Good
  • Good
blade
360
  • Good
  • FairWorn
  • Good
  • FairPins and bearings have movement
  • FairPins and bearings have movement
  • FairNormal wear
  • Good
  • FairNormal wear
  • FairPins and bearings have movement
ripper / grapple / winch
310
  • Good
  • Good
  • Good
  • FairNormal wear
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEAftermarket components Track report in system from 2018 only 26 hours usage to today.
Pins & Bushings Turned?Yes
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • All photos
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering