2016 CAT D6TXWVPA For Sale - 250,600 USD | Cat Used
Quick Search

CAT D6TXWVPA

CAT D6TXWVPA

Year
2016
Working hours
3,984 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kansas City, MO
+316 943 4211
Show phone number
Basic information
BrandCAT D6TXWVPA
Foley Equipment Company
CategoryCrawler dozers
Serial NumberWRN00572
Unit NumberTUR0004
Catalog Number4560952
Year2016
Hours3,984 h
CountryUnited States
LocationKansas City, United States
Pricing
Price Excluding Tax250,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ACCUGRADE READY, VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT, VPAT
CAB, SINGLE PANE
D6T XW VPAT TRACTOR
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC, COLD WEATHER
FENDER, BASIC, VPAT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE XW/LGP
FUEL TANK, BASIC
GUARD, BOTTOM, SEALED, HD
GUARD, FUEL TANK
HANDLES, VPAT
HYDRAULICS, WINCH/RIPPER(VPAT)
INSTRUCTIONS, DOMESTIC
LIGHTS, 10, PREMIUM
OIL CHANGE, HIGH SPEED
Online Owner's Manual
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PL641
RADIO, AM/FM
SEAT, AIR SUSPENSION
TOWING DEVICE, PULL-HOOK
TRACK, 710MM / 28" MS HD
UNDERCARRIAGE, HD, PART GUIDE
VPAT XW/LGP BULLDOZER COMPLETE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering