Quick Search

Caterpillar D6T

Caterpillar D6T

Year
2015
Working hours
9,984 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Postville, IA
+1 218 360 9424
Show phone number
Basic information
BrandCaterpillar D6T
CategoryCrawler dozers
Serial NumberRAD00681
Unit NumberEQ0096729
Catalog Number10057428
Year2015
Hours9,984 h
CountryUnited States
LocationPOSTVILLE, United States
Pricing
Price Excluding Tax199,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, PATBLADE, PAT
DIFF STEERDIFF STEER
Additional informationACCUGRADE READY, VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT, VPAT
CAB
CLEAN EMISSIONS MODULE
COMPONENTS, STANDARD
COMPONENTS, VPAT
COUNTERWEIGHT, REAR
COUNTERWEIGHT, REAR SLAB
D6T
D6T LGP VPAT TRACTOR
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID LONG
ENGINE, BASIC
FAN, REVERSING, COLD WEATHER
FENDER, BASIC, VPAT
FINAL DRIVE, XW/LGP
FUEL SYSTEMS, FAST FILL
GUARD, BOTTOM
HANDLES, VPAT
HEATER, ENGINE COOLANT, 120V
LIGHTS, 6, BASIC
NO REAR HYDRAULICS (VPAT)
OIL CHANGE SYSTEM, HIGH SPEED
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SEAT, CLOTH, HEATED
STARTER, HEAVY DUTY
VPAT XW/LGP BULLDOZER COMPLETE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1820
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDecals look normal for age and hours.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint looks normal for age and hours.
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • YesROPS is clean.
  • Yes
  • Good
  • Good
  • Good
  • GoodNOV 20
gauges, operator station, console
1700
  • Yes
  • No
  • Yes
  • GoodCools normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • YesNormal
  • No
  • Yes
  • No
  • No
  • No
  • Engine has good power.
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 65%
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • Cools normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • Yes
  • No
  • Transmission functions normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Steering functions normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Holds in 2nd gear stall.
  • Brakes are functional.
  • Good
  • Good
hydraulics
1000
  • No
  • Hydraulics functions normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1010
  • Blade joints are good.
  • Good
  • Good
  • FairCutting edges have been turned
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
  • No
  • No
undercarriage
600
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Equalizer BarGood
Link / Brand / Part NumberCAT 418 2091 & 92
Pivot ShaftGood
Track Shoes Width / Type31"
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1921921818
Idlers Front28283232
Idlers Rear36367272
Links1281284040
Pins & Bushings (External)71.571.52020
Segments2222222020
Track Roller 823235050
Track Shoe Grouser Height41416262
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine looks and operates good.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering