Quick Search

Caterpillar D6NXLVPA

Caterpillar D6NXLVPA

Year
2018
Working hours
3,705 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar D6NXLVPA
CategoryCrawler dozers
Serial NumberNJN00206
Unit NumberVUR0050
Catalog Number4868823
Year2018
Hours3,705 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax242,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ACCUGRADE VPAT
AIR CLEANER, STANDARD
BATTERY, STANDARD, PACKAGE
BLADE, 129" ARO XL
BULLDOZER, VPAT XL, HD PACKAGE
DEMAND FAN STANDARD
GUARD GUIDING ES FULL, HD
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
HYDRAULIC OIL, STANDARD
LIGHTING GP
Online Owner's Manual
PROD LINK, PLE641
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
STANDARD PACKAGE, XL
STD CAB PACK COBRA
TANK FUEL, STANDARD
TRACK, 24", ES, XL, HD
UC,XL, HEAVY DUTY W/DBL FLANGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering