Quick Search

Caterpillar D1

Caterpillar D1

Year
2022
Working hours
169 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HAWTHORNE MACHINERY CO.
Kailua-kona, HI
+1 858 674 7040
Show phone number
Basic information
BrandCaterpillar D1
CategoryCrawler dozers
Serial NumberXKF00346
Unit NumberCH18388
Catalog Number10026194
Year2022
Hours169 h
CountryUnited States
LocationKailua-kona, United States
Pricing
Price Excluding Tax160,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationSHIPPING/STORAGE PROTECTION
LANE 3 ORDER
SERIALIZED TECHNICAL MEDIA KIT
COUNTERWEIGHT, FRONT
CAB, ROPS, HEATER & A/C
SOUND SUPPRESSION, OMISSION
GUARD GP, REAR OMISSION
SWEEPS, FRONT
UNDERCARRIAGE, SALT
HYDRAULICS, 4 VALVE, PUMP STD
TRACK, 16", MS, SALT
COOLER, STANDARD
GUARD, TRACK ROLLER, FULL,SALT
SWEEPS, REAR
GRILL, RADIATOR
ARO W/ASSIST
PACKING, LAST MILE PROGRAM
ATHENS DEALER PDI & FUEL
PROD LINK, PLE643/PLE743 RADIO
ENGINE, CAT C3.6
AIR CLEANER W/O PRECLEANER
TENSIONER, EROPS, AC
GUARD, BELLY, HD
BLADE, 104.2", ACCUGRADE
CONTROL, POWER PITCH
STOP, CYLINDER
LIGHTS, 6
RIPPER
ANTIFREEZE, -50C (-58F)
FAN, STANDARD
STANDARD RADIO (12V)
SEAT, CLOTH
INSTRUCTIONS, ANSI
Operator's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering