Caterpillar D8T TR

Caterpillar D8T TR

Price
503,302 USD
Year
2018
Working hours
3,878 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T TR
CategoryCrawler dozers
Serial NumberFMC01745
Unit NumberE166029
Catalog NumberCU4817508
Manufacturing Year2018
Hours3,878 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax503,302 USD
Tax-
Price Including Tax-
Details
Additional informationHEATER
OIL CHANGE SYSTEM
GPS READY
LINK NUMBER: 8E4513
SINGLE TILT
RIPPER, MS
AIR CONDITIONING
NUMBER OF SHANKS: 3 POCKET 3 SHANKS
HIGH DRIVE / LOW DRIVE: HIGH DRIVE
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
ENGINE TIER RATING: TIER 4 FINAL
DIFFERENTIAL STEERING
TRACK SHOE WIDTH/TYPE: 24IN ES
BLADE TYPE: 8SU
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone