2022 CAT D6-20XE For Sale - 299,000 USD | Cat Used
Quick Search

CAT D6-20XE

CAT D6-20XE

Year
2022
Working hours
4,424 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Park City, KS
+1 877 228 3519
Show phone number
Basic information
BrandCAT D6-20XE
Caterpillar Financial
CategoryCrawler dozers
Serial NumberES901043
Unit NumberOKL6440910
Catalog Number10163153
Year2022
Hours4,424 h
CountryUnited States
LocationPark City, United States
Pricing
Price Excluding Tax299,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Air ConditionerAir Conditioner
Product LinkProduct Link
Accugrade ReadyAccugrade Ready
Diff SteerDiff Steer
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Air Suspension SeatAir Suspension Seat
Blade Type - SBlade Type - S
DrawbarDrawbar
Pressure, Low Ground (LGP)Pressure, Low Ground (LGP)
Radio - BluetoothRadio - Bluetooth
Stable Blade ControlStable Blade Control
Blade Tilt - Single TiltBlade Tilt - Single Tilt
Additional informationCustomer Value Agreement (CVA) 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Financing 0% for 12 mos./2.99% for 24 mos./3.99% for 36 mos./4.99% for 48 mos. for qualifying buyers. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 MONTHS/1,000 HOUR EQUIPMENT PROTECTION PLAN may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1520
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight side top cab grab iron bent in slightly.
  • Good
  • Good
  • Good
  • FairWear present, showing rust in areas.
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodInstalled May 2022
gauges, operator station, console
2100
  • 95%
  • 55%
  • Yes
  • No
  • Yes
  • No
  • Good39 degrees vent - 72 degrees ambient
  • Good
  • GoodFilters service September 2024 @ 4423 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good94 degrees vent - 72 degrees ambient
  • Good
  • Good
  • Good
  • Good
  • GoodInterior only
  • Good
  • GoodAM/FM/Bluetooth
  • GoodAir suspension, heated/cooled seat.
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • YesPerformed service 9-26-24 @ 4423 hrs
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • GoodServiced 9-26-24 @ 4423 hrs
  • Good
  • GoodTurbo
structural - (optional) - loading implements
200
  • GoodMachine monitor
  • GoodStable blade control.
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GoodRed
  • Good
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • YesNo canister installed
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTemp
  • Good
  • Good
  • GoodServiced 9-26-24 @ 4423 hrs
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • GoodServiced 9-26-24 @ 4423 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
530
  • FairGuards bent
  • FairWear present - center edges have been rotated
  • GoodFace has been patched on right side.
  • Good
  • Good
  • FairBent slightly
  • Good
  • Good
ripper / grapple / winch
  • No
  • No
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Yes
Bottom RollersGood condition per measurement
Cannon / Track AdjusterGood operating condition
Carrier RollersGood condition per measurement
Equalizer BarGood operating condition
Idlers / TypeGood condition per measurement
Link / Brand / Part NumberCAT 248-2307/8
Pins & Bushings (External)Good condition on current wear side - pins rotated
Pins & Bushings (Internal)Good condition per measurement
Pivot ShaftGood operating condition
SegmentsGood condition per measurement
Track Shoes Width / Type36 inch single grouser LGP
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front190mm188mm3642
Carrier Rollers RearN/AN/A
Idlers Front29.5284432
Idlers Rear29294040
Links1261264646
Pins & Bushings (External)89.589.500
Pins & Bushings (Internal)813815218
Segments224mm224mm44
Track Roller 120.520.53333
Track Roller 10N/AN/A
Track Roller 219182418
Track Roller 31918.52421
Track Roller 4Rock guardRock guard
Track Roller 51920.52433
Track Roller 61919.52427
Track Roller 719192424
Track Roller 82221.54239
Track Roller 9N/AN/A
Track Shoe Grouser Height60mm60mm1515
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Retail Good
general condition
300
  • Yes
  • No
  • Yes
  • YesAll fluids sampled 9-4-24 @ 4422 hrs
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering