Quick Search

CAT D6K2XL

CAT D6K2XL

Year
2016
Working hours
6,958 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Manhattan, KS
+316 943 4211
Show phone number
Basic information
BrandCAT D6K2XL
Foley Equipment Company
CategoryCrawler dozers
Serial NumberDFR00372
Unit NumberXUC0227
Catalog Number10138919
Year2016
Hours6,958 h
CountryUnited States
LocationMANHATTAN, United States
Pricing
Price Excluding Tax116,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Diff SteerDiff Steer
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Ripper - Multi-ShankRipper - Multi-Shank
Blade Type - AngleBlade Type - Angle
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2016 MODEL
AIR CLEANER, STANDARD
ARO, POWER PITCH
BLADE, 126" FOLDABLE ARO XL
CAB STANDARD PACKAGE
COMPLETE STORAGE PROTECTION
FAN, DEMAND
GRILL, RADIATOR, HEAVY DUTY
GUARD, CRANKCASE, STANDARD
GUARD, TRACK GUIDING, CENTER
HYDRAULIC OIL, STANDARD
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
PROTECTION PACKAGE, FRONT
ROLLERFRAME, 8/2 SYSTEMONE
TANK FUEL, STANDARD
TRACK, 22", ES, XL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2100
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
400
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
800
  • HAS SOME PLAY - USABLE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Equalizer BarSOME LIGHT PLAY - USABLE
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)2.262.243945
Carrier Rollers 16.466.461515
Carrier Rollers 26.56.51212
Idlers Front1.461.466868
Links4.114.114040
Shoe Width22.0022.00
Track Roller 10.870.874040
Track Roller 20.790.792424
Track Roller 30.830.833232
Track Roller 50.850.853636
Track Roller 60.850.833632
Track Roller 70.830.833232
Track Shoes1.731.734242
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 6954 HOURS
general condition
300
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering