2020 CAT D6K2LGP For Sale - 168,900 USD | Cat Used
Quick Search

CAT D6K2LGP

CAT D6K2LGP

CAT Certified
Year
2020
Working hours
2,746 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Saint Cloud, MN
+1 952 843 3582
Show phone number
Basic information
BrandCAT D6K2LGP
Ziegler CAT
CategoryCrawler dozers
Serial NumberEL703503
Unit NumberEQ0061490
Catalog Number10189103
Year2020
Hours2,746 h
CountryUnited States
LocationSAINT CLOUD, United States
Pricing
Price Excluding Tax168,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCat Certified Used, 12 month 1000 hour Powertrain and Hydraulic Warranty, 24 month 500 hour Parts CVA

AIR CLEANER, STANDARD
ANTIFREEZE WINDSHIELD WASHER
BLADE, 145" ARO LGP
CAB COMFORT PACKAGE
Cat Certified Used included, 1yr/1000 PT and HYD with 2yr/500 hour CVA
COLD WEATHER, 120V, PACKAGE
CONTROL, ARO W/ASSIST
COUNTERWEIGHT, REAR
COUNTERWEIGHT, REAR SLAB
Customer Value Agreement (CVA) 24 month 500 hour Parts CVA
D6K2 LGP TRACTOR
ENGINE S/N W7N81174
FAN, DEMAND
FUEL ANTIFREEZE, -25C (-13F)
GUARD, TRACK GUIDING, F&R
HYDRAULIC OIL, STANDARD
KIT VISIBILITY, SINGLE CAMERA
LANE 2 ORDER
LIGHTS, 6, LED
MANUAL, ENGLISH
NO REAR HYDRAULIC PACKAGE
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PITCH, BLADE, MANUAL
PRODUCT LINK, CELLULAR PLE742
Protection 12 month 1000 hour Powertrain and Hydraulic Warranty
PROTECTION PACKAGE, STANDARD
PROTECTION, CYLINDER ROD
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE, AM-N
ROLL ON-ROLL OFF
STARTER, LOW TEMPERATURE
TANK FUEL, STANDARD
TRACK, 30", ES, LGP, HD
UNDERCARRIAGE, HEAVY DUTY
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 month 500 hour Parts CVA
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • Yes
  • Good appearance
  • Good
  • Good
  • Good
  • Good
  • Na
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Na
  • Good
  • Good
  • Na
  • Good
  • Na
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Na
  • Yes
  • Safety items/condition is good
  • Good
  • Na
  • Na
  • Na
  • Good
  • Na
  • Good
  • Good04/23
  • Na
gauges, operator station, console
2200
  • Full
  • Full
  • Interior is in good shape
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Na
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N/A
  • W7N81174
  • 2744
  • Engine starting/operating conditions are good
  • N
  • L
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Na
  • Good
structural - (optional) - loading implements
200
  • Na
  • Na
  • Na
  • Na
  • Na
  • Na
  • Na
  • Na
  • Good
  • Good
emissions
400
  • No
  • No
  • Emisions control systems are good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • 2744 hours
  • Cooling system works good
  • Good
  • Good
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • No
  • Machine starts and charges good. Batteries and connection in good shape.
  • Good
  • Good
  • Na
  • Good
  • Good
  • Good
  • Good
transmission
500
  • Yes
  • No
  • No
  • Na
  • Good
  • Good
  • Good
  • Good
  • Good
steering
100
  • Machine has drive motors
  • Good
brake
200
  • All
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • No leaks on exterior machine components.
  • Good
  • Na
  • Good
  • Good2742 hours
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
610
  • Good
  • Good
  • Fair50%
  • Good
  • Na
  • Good
  • Na
  • Na
  • Na
  • Na
  • Good
  • Na
  • Good
ripper / grapple / winch
  • No
  • No
undercarriage
1300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGEGood
Bottom RollersGood
Cannon / Track AdjusterGood
Carrier RollersGood
Equalizer BarGood
Link / Brand / Part Number106-1626H cat
Notes - UNDERCARRIAGEUnder carriage looks good
Pins & Bushings (External)Good
Pins & Bushings (Internal)Good
Pivot ShaftGood
SegmentsGood
Track Shoes Width / Type30”
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front6.56.51212
Carrier Rollers Rear6.466.461515
Idlers Front.941.02016
Links4.574.573232
Pins & Bushings (External)2.482.483232
Track Roller 1AVG .71AVG .7188
Track Shoe Grouser Height1.651.654848
final drives
400
  • Yes
  • Oil levels low
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • No
  • No
  • Good condition
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering