2021 CAT D5-17LGP For Sale - 254,900 USD | Cat Used
Quick Search

CAT D5-17LGP

CAT D5-17LGP

CAT Certified
Year
2021
Working hours
3,807 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Hugo, MN
+1 952 843 3582
Show phone number
Basic information
BrandCAT D5-17LGP
Ziegler CAT
CategoryCrawler dozers
Serial NumberZ6A01107
Unit NumberEQ0134416
Catalog Number10167954
Year2021
Hours3,807 h
CountryUnited States
LocationHUGO, United States
Pricing
Price Excluding Tax254,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DrawbarDrawbar
EngineEngine
Additional informationCat Certified Used - 12 Month 1000 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA

Recent service work:
PM4 at 3803 hours

AIR CLEANER, STANDARD
AIR CONDITIONING, QUICK DISC
AIR FILTER, CAB
ANTIFREEZE WINDSHIELD WASHER
ARO W/ ASSIST
BLADE, LGP, VPAT
BULLDOZER PACKAGE, LGP, VPAT
CAB, PREMIUM
Cat Certified Used, 1yr/1000 PT and HYD with 2yr 500 hr CVA
COLD WEATHER, 110V, PACKAGE
CONFIGURATION 17B, VPAT, HRC
Customer Value Agreement (CVA) 2 year / 24 month CVA included
D5 LGP VPAT TRACTOR
DOZER CTL, ARO/GRADE, LGP VPAT
ENGINE COOLANT, -58F
FAN, STANDARD
FINAL DRIVE, LGP, 85"
FLOOR, CAB, PREMIUM
FUEL ANTIFREEZE, -25C (-13F)
FUEL SYSTEM, FAST FILL
FUEL TANK, FAST FILL
GRAB HANDLES, LGP, VPAT
GUARD GUIDING, CENTER, S1/ABR
GUARD, BOTTOM, VPAT
HYDRAULIC OIL, STANDARD
JOYSTICK, ARO/GRADE, VPAT
LANE 3 ORDER
LIGHT, UNDERHOOD
LIGHT, WARNING
LIGHTS, 12, LED, PREMIUM, VPAT
LUBRICANT, ARCTIC
MANUAL, ENGLISH
OIL CHANGE SYSTEM, HIGH SPEED
PROD LINK, PLE643/PLE743 RADIO
Protection PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY
PROTECTION, CYLINDER ROD
RADIATOR, STANDARD
RADIO, AM/FM
RADIO, CB (READY)
REAR CAMERA
REGIONAL PACKAGE AM-N
Remaining Factory Warranty Powertrain, Hydraulic and Technology coverage thru 8-4-2025 or 4000 hours
RIPPER CONTROL PACKAGE
ROLL ON-ROLL OFF
SEAT, PREMIUM
STANDARD DUTY PACKAGE
TRACK, 34", ES, LGP, S1/ABR
UNDERCARRIAGE, LGP, S1/ABR
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA included
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • Very clean machine for the hours.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2100
  • Yes
  • Yes
  • Cab is very clean.
  • GoodA/C blows cold at 48 degrees. 65 degrees outside.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • NoPM4 performed at 3803 hours
  • No
  • 3803 hours
  • Good
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1100
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
500
  • Good
  • GoodEdge has a lot of life left.
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Cannon / Track AdjusterDry
Equalizer BarTight.
Link / Brand / Part Number2352501
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front175mm175mm1818
Links116mm116mm5353
Pins & Bushings (External)62mm62mm3636
SegmentsGoodGood
Track Roller 128mm28mm4444
Track Roller 227mm27mm3939
Track Roller 327mm27mm3939
Track Roller 427mm27mm3939
Track Roller 627mm27mm3939
Track Roller 727mm27mm3939
Track Roller 827mm27mm3939
Track Shoe Grouser Height52mm52mm3030
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
300
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering