MISCELLANEOUS MFGRS GRILL830

Construction and Mining Equipment MISCELLANEOUS MFGRS GRILL830

Price
On Request
Year
2008
Working hours
2796 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS GRILL830
Categorycranes
Serial Number640
Unit NumberMM00154081
Catalog NumberCU2205520
Manufacturing Year2008
Hours2796 h
CountryItaly
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationTIRE : --
CODE :
CARRYING: 30TON AT 3.0 MT (CE)
WHEEL DRIVE: 4X4X4
OPERATING WEIGTH: 24.000KG (NO TOOLS)
DIM. 10.070X2.500X3.320MM
4 SECTIONS ARM
MAX LIFTING HEIGTH: 26.5 MT (LAST HOUMETER CHECK: MAY 2015)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CGT - COMPAGNIA GENERALE TRATTORISee InventoryWebsiteSelect contact
Francesco Montalenti
Italy
Telephone:+39 02 92364378
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone