Sullair 900XHH/1150XHA

Sullair 900XHH/1150XHA

Price
171,000 USD
Year
2012
Working hours
2522 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSullair 900XHH/1150XHA
CategoryCompressed Air
Serial Number201202280041
Unit NumberUE1827
Catalog NumberCU2171721
Manufacturing Year2012
Hours2522 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$171,000
Tax-
Price Including Tax-
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
PINTAL HITCHPINTAL HITCH
Additional Information900 CFM 500 PSI. 1150 CFM 350 PSI. AFTERCOOLED
CALL OR TEXT DAMON BROWN ... 505 228-1863
EMAIL DBROWN...WAGNEREQUIPMENT.COM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone