Sullair 900XHH/1150XHA

Sullair 900XHH/1150XHA

Price
150,000 USD
Year
2008
Working hours
759 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSullair 900XHH/1150XHA
CategoryCompressed Air
Serial Number200811110069
Unit NumberUE1728
Catalog NumberCU2171510
Manufacturing Year2008
Hours759 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$150,000
Tax-
Price Including Tax-
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
PINTAL HITCHPINTAL HITCH
Additional Information900CFM 500PSI, 1150CFM 350 PSI.
CALL OR TEXT DAMON BROWN AT 505 228-1863
OR EMAIL ... IS EXCELLENT CONDITION AND READY TO WORK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone