Sullair 900 CH/AF/DTQ/CA4

Sullair 900 CH/AF/DTQ/CA4

Price
78,900 USD
Year
2015
Working hours
661 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSullair 900 CH/AF/DTQ/CA4
CategoryCompressed Air
Serial Number201511130035
Unit Number027867
Catalog NumberCU4347508
Manufacturing Year2015
Hours661 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$78,900
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
EPA LABELEPA LABEL
TRAILER MOUNTEDTRAILER MOUNTED
PINTAL HITCHPINTAL HITCH
Additional InformationSULLAIR 2015 DIESEL POWERED AIR COMPRESSOR • MODEL 900CH/AF/DTQ/CA4 • RATED 900 CFM ... 150 PSI • IDEAL FOR : INSTRUMENTATION • PROCESS EQUIPMENT • OTHER SOPHISTICATED INDUSTRIAL APPLICATIONS •
AFTERCOOLED AND FILTERED COMPRESSED AIR • INSTRUMENT QUALITY AIR PER ISO 8573.1:CLASS 1.7.1 • ROTARY SCREW COMPRESSOR • AFTERCOOLER AND MOISTURE SEPARATOR • PRIMARY AND SECONDARY FILTRATION TO 0.01 MICRON • COMPASS CONTROLLER • MONITORS EVERY ASPECT OF THE COMPRESSOR AND ENGINE • CAT C9.3 EPA TIER4I CARB COMPLIANT DIESEL ENGINE • 24V ELECTRIC START • CHARGING ALTERNATOR • BATTERIES-RACK-CABLES • SOUND ATTENUATED ENCLOSURE • DTQ 2-AXLE PACKAGE • 120 GAL FUEL TANK • 1-2” NPT SERVICE VALVES W/ 2-1” BRANCHES • UNIT HAS BEEN REGULARLY SERVICED AND MAINTAINED BY A CAT DEALER
WITH APPROX 661.0 HOURS SHOWING ON SERVICE METER SINCE NEW • PACKAGE S/N 201511130035 • ENGINE S/N D9N05290 • CALIFORNIA EX-RENTAL FLEET PACKAGE • CARB PERMIT NO. 169807, EXP. 08/31/18 • DIMENSIONS 19’-6” L • 8’-6” W • 8’-9” H • APPROX 11,000 LBS.
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone