Sullair 375HAF

Sullair 375HAF

Price
36,000 USD
Year
2012
Working hours
2438 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSullair 375HAF
CategoryCompressed Air
Serial Number201206080049
Unit NumberEQ021720
Catalog NumberCU2324985
Manufacturing Year2012
Hours2438 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$36,000
Tax-
Price Including Tax-
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
PINTAL HITCHPINTAL HITCH
Additional Information80 - 150 PSI / 375 CFM
AFTERCOOLED
FILTERED AIR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MILTON CAT POWER SYSTEMSSee InventorySelect contact
John Banks
Telephone:+1 508 634 5539
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone