Sullair 375HAF

Sullair 375HAF

Price
36,000 USD
Year
2009
Working hours
2913 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSullair 375HAF
CategoryCompressed Air
Serial Number200909220058
Unit NumberEQ058266
Catalog NumberCU2486015
Manufacturing Year2009
Hours2913 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$36,000
Tax-
Price Including Tax-
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
PINTAL HITCHPINTAL HITCH
Additional Information80 - 150 PSI / 375 CFM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MILTON CAT POWER SYSTEMSSee InventorySelect contact
John Banks
Telephone:+1 508 634 5539
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone