Sullair 1150XHA900

Sullair 1150XHA900

Price
135,700 USD
Year
2010
Working hours
2766 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSullair 1150XHA900
CategoryCompressed Air
Serial Number201012200002
Unit NumberPEU0038
Catalog NumberCU2403516
Manufacturing Year2010
Hours2766 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$135,700
Tax-
Price Including Tax-
Features
Additional InformationWORK READY

TIER 3 AIR COMPRESSOR 1150 CFM @
350 PSI, 900 CFM @ 500 PSI
190 GALLON FUEL TANK, MOUNTED
ON A TRIPLE AXLE TRAILER
CAT C15 TIER 3 ENGINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone