Kobelco / KOBE STEEL LTD KNW800-200HP

Kobelco / KOBE STEEL LTD KNW800-200HP

Price
125,000 USD
Year
2014
Working hours
2070 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKobelco / KOBE STEEL LTD KNW800-200HP
CategoryCompressed Air
Serial Number14H6115442
Unit NumberEQ007415
Catalog NumberCU2310766
Manufacturing Year2014
Hours2070 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$125,000
Tax-
Price Including Tax-
Features
Accessories
ELECTRICELECTRIC
Additional InformationELECTRIC
815 CFM / 200 HP
OIL-FREE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MILTON CAT POWER SYSTEMSSee InventorySelect contact
Ed Loud
Telephone:+1 508 634 3400
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone