Atlas Copco 185CFM

Atlas Copco 185CFM

Price
18,000 USD
Year
2014
Working hours
3178 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAtlas Copco 185CFM
CategoryCompressed Air
Serial Number4500A1017ER047210
Unit NumberEQ00015103
Catalog NumberCU2431739
Manufacturing Year2014
Hours3178 h
CountryUnited States
LocationKY
Pricing
Price Excluding Tax$18,000
Tax-
Price Including Tax-
Features
Additional Information185CFM ... 100PSI
CAT C2.2 T4I 49HP DIESEL ENGINE
DIMENSIONS: 127"L X 61"H X 64"W
FUEL CAPACITY: 25 GAL
HARDHAT POLY CLAMSHELL ENCLOSURE
MODEL XAS 185 CD7 HARDHAT
WEIGHT: DRY 2170 WET 2330 LBS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone