Hamm HD12

Hamm HD12

Price
7,400 USD
Year
1994
Working hours
2300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHamm HD12
CategoryCompactors
Serial Number36965
Unit Number472407
Catalog NumberCU4557876
Manufacturing Year1994
Hours2300 h
CountryUnited States
LocationYuma, CO
Pricing
Price Excluding Tax$ 7,400
Tax-
Price Including Tax-
Details
Additional InformationVIBRATORY TANDEN COMPACTOR 55HZ
1994 HAMM HD12 SMOOTH ROLLER
2300/09/13/19
AS IS / AS RECEIVED
DRUM, SMOOTH 47.2"
ENGINE,KUBOTA 2349, 24.9HP,
OPERATOR CONTROLS
SEAT, VINYL STANDARD W/ BELT
SIGNAL & INDICATOR LIGHTS
SPRINKLER SYSTEM, WATER
TRANSMISSION, HYDROSTATIC
Features
Additional InformationVIBRATORY TANDEN COMPACTOR 55HZ
1994 HAMM HD12 SMOOTH ROLLER
2300/09/13/19
AS IS / AS RECEIVED
DRUM, SMOOTH 47.2"
ENGINE,KUBOTA 2349, 24.9HP,
OPERATOR CONTROLS
SEAT, VINYL STANDARD W/ BELT
SIGNAL & INDICATOR LIGHTS
SPRINKLER SYSTEM, WATER
TRANSMISSION, HYDROSTATIC
Conditions
Good
Fair
Poor
  • general condition
general condition
  • No
  • No
  • Fair
  • Fair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone