Caterpillar CS56B

Caterpillar CS56B

Price
105,000 USD
Year
2015
Working hours
814 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategoryCompactors
Serial NumberL8H00959
Unit Number033742
Catalog NumberCU2233968
Manufacturing Year2015
Hours814 h
CountryUnited States
LocationEscondido, CA
Pricing
Price Excluding Tax$ 105,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationENGINE, TIER 4 CERTIFIED
FREQUENCY, FIXED
MIRRORS, REARVIEW EXTERNAL
NO BLADE
OIL, HYDR, FACTORY FILLED
PACK DOMESTIC TRUCK
PLATFORM, ROPS/FOPS
SCREEN STANDARD
SEAT BELT, 3"
SEAT, VINLY
SENSOR, DRIVER POWER
SRAPER, STEEL, FRONT
TIRES FLOTATION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone